Product BI15-G30-ADZ30X2-0.2-SB3T
Inductive Sensor
With Increased Switching Distance
Ident. no.: 4207291- Threaded barrel, M30 x 1.5
- Chrome-plated brass
- Large sensing range

General data
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 147.98 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M30 x 1.5 |
| Rated switching distance | 15 mm |
| Mounting | Flush |
| Switching frequency | 0.020 kHz |
| Cable length (L) | 0.20 m |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Special features | Sn + |
Data Sheets
CAD File
CAD STP File
Catalog (CAT)
Individual data sheet
Mounting accessories
|
BST-30B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947216 |
|
BSS-30
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901319 |

