Product BI8-G18-ADZ30X2-0.3-SBK3T/S1023
Inductive Sensor
With Increased Switching Distance
Ident. no.: 4209398- M18 × 1 threaded barrel
- Chrome-plated brass
- Large sensing range

General data
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 76.49 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M18 x 1 |
| Rated switching distance | 8 mm |
| Mounting | Flush |
| Switching frequency | 0.020 kHz |
| Cable length (L) | 0.30 m |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Special features | Sn + |

