Product BI20U-CA40-ADZ30X2-B3131/S1590 W/BS2.1
Inductive Sensor
With WeldGuard™ Coating
Ident. no.: 4283296- Rectangular, height 40 mm
- Variable orientation of active face in 5 directions
- Sensor housing GD-ALSI 12
- Active face PA6-GF30
- Factor 1 for all metals
- Protection class IP67
- Resistant to magnetic fields
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- NO contact
- 1/2" male connector

General data
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 8536507000 |
Country of origin | DE |
Weight | 195.87 g |
Technical Data
Design | Rectangular |
Construction size | 65 x 40 x 40 mm, CA40 |
Rated switching distance | 20 mm |
Mounting | Flush |
Operating voltage | 20…250 VAC / 10…300 VDC |
Output function | NO contact, 2-wire |
Switching frequency | 0.010 kHz |
Electrical connection | Connector, 1/2″ |
Housing material | Metal, GD-AlSi 12 |
Ambient temperature | 0…+70 °C |
Protection class | IP67 |
Special features | uprox+, weldguard® |