Product BI5-M18-AZ3X/S120 7M
Inductive Sensor
With Increased Temperature Range
Ident. no.: 4310424- Threaded barrel, M18 x 1
- Chrome-plated brass
- S120 = Temperatures up to +120 °C
- AC 2-wire, 20…250 VAC
- NO contact
- Cable connection

General data
| EAN | 4047101170269 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 9026204000 |
| Country of origin | CH |
| Weight | 426 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M18 x 1 |
| Rated switching distance | 5 mm |
| Mounting | Flush |
| Operating voltage | 20…250 VAC |
| Output function | NO contact, 2-wire |
| Switching frequency | 0.020 kHz |
| Electrical connection | Cable |
| Cable length (L) | 7.0 m |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+120 °C |
| Protection class | IP67 |

