Product BI10-M30-AZ3X-0.3-SB3T/S120
Inductive Sensor
With Increased Temperature Range
Ident. no.: 4316481- M30 × 1.5 threaded barrel
- Chrome-plated brass
- S120 = Temperatures up to +120 °C

General data
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 208.35 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M30 x 1.5 |
| Rated switching distance | 10 mm |
| Mounting | Flush |
| Switching frequency | 0.020 kHz |
| Cable length (L) | 0.30 m |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+120 °C |
| Protection class | IP67 |

