Product NI15-M30-AZ3X/S90 18M
Inductive Sensor
Ident. no.: 4316518- M30 × 1.5 threaded tube
- Chrome-plated brass
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- NO contact
- Cable connection

General data
| EAN | 4047101208917 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536504000 |
| Country of origin | CH |
| Weight | 860 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M30 x 1.5 |
| Rated switching distance | 15 mm |
| Mounting | Non-flush |
| Operating voltage | 20…250 VAC / 10…300 VDC |
| Output function | NO contact, 2-wire |
| Switching frequency | 0.020 kHz |
| Electrical connection | Cable |
| Cable length (L) | 18.0 m |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

