Product BI7-MT18E-AD4X-H1141/S1589
Inductive Sensor
With Weldguard® coating
Ident. no.: 4414588- Threaded barrel, M18 x 1
- Long version
- Brass, PTFE-coated
- DC 2-wire, 10…65 VDC
- NO contact
- M12 x 1 male connector

General data
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Technical Data
Design | Threaded barrel |
Construction size | M18 x 1 |
Rated switching distance | 7 mm |
Mounting | Flush |
Operating voltage | 10…65 VDC |
Output function | NO contact, 2-wire |
Switching frequency | 1.0 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, CuZn, PTFE-coated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | weldguard® |
Data Sheets
Catalog (CAT)
Product Catalog Pages
Mounting accessories
![]() |
BST-18B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947214 |
![]() |
BSS-18
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901320 |