Product BIM-AKT-AD4X 7M W/KLA-3M
Magnetic Field Sensor
For Pneumatic Cylinders
Ident. no.: 4480099- Rectangular, height 15mm
- Concentric active face
- Plastic, PA12-GF30
- Magnetic-inductive sensor
- DC 2‐wire, 10…65 VDC
- NO contact
- Cable connection
General data
eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
Technical Data
Design | Rectangular |
Construction size | 28 x 30 x 15 mm, AKT |
Cylindrical design | Profile cylinder |
Operating voltage | 10…65 VDC |
Output function | NO contact, 2-wire |
Electrical connection | Cable |
Cable length (L) | 7.0 m |
Housing material | Plastic, PA12-GF30 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Mounting accessories
KLA1
Mounting bracket for mounting magnetic field sensors on tie-rod cylinders; cylinder diameter 32…50 mm, material: Anodized aluminum |
69700 | |
KLA2
Mounting bracket for mounting magnetic field sensors on tie-rod cylinders; cylinder diameter 40…125 mm; material: Aluminum |
69701 |