Product BI25-G47-VP4X-B2141
Inductive Sensor
Ident. no.: 45902- Threaded barrel, PG36
- Chrome-plated brass
- DC 4-wire, 10…65 VDC
- Changeover contact, PNP output
- 7/8" male connector

General data
| EAN | 4047101097832 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536504000 |
| Country of origin | CH |
| Weight | 278 g |
Technical Data
| Design | Threaded barrel |
| Construction size | Pg 36 |
| Rated switching distance | 25 mm |
| Mounting | Flush |
| Operating voltage | 10…65 VDC |
| Output function | Complementary contact, PNP |
| Switching frequency | 0.10 kHz |
| Electrical connection | Connector, 7/8″ |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

