Product NI30-K40-VP4X-B2141
Inductive Sensor
Ident. no.: 4590500- Smooth barrel, Ø 40 mm
- Plastic, ABS
- DC 4-wire, 10…65 VDC
- Changeover contact, PNP output
- 7/8" male connector

General data
EAN | 4047101097863 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 8536504000 |
Country of origin | CH |
Weight | 180 g |
Technical Data
Design | Smooth barrel |
Construction size | Ø 40 mm |
Rated switching distance | 30 mm |
Mounting | Non-flush |
Operating voltage | 10…65 VDC |
Output function | Complementary contact, PNP |
Switching frequency | 0.10 kHz |
Electrical connection | Connector, 7/8″ |
Housing material | Plastic, ABS, Yellow |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |