Product BI3U-EM08-AP6X-H1341
Inductive Sensor
Ident. no.: 4602412- Threaded barrel, M8 x 1
- Stainless steel, 1.4427 SO
- Factor 1 for all metals
- Protection class IP68
- Resistant to magnetic fields
- Large switching distance
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M12 x 1 male connector

General data
| EAN | 4047101301557 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | CH |
| Weight | 18 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M8 x 1 |
| Rated switching distance | 3 mm |
| Mounting | Flush |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Switching frequency | 1.0 kHz |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless steel, 1.4427 SO |
| Ambient temperature | 0…+60 °C |
| Protection class | IP68 |
| Special features | uprox3, Resistant to magnetic fields, Factor 1 |
Data Sheets
CAD File
Catalog (CAT)
EPLAN Electric P8
Product Catalog Pages
Product Flyer
Mounting accessories
|
BST-08B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947210 |
|
MBS80
Mounting clamp for smooth barrel sensors; mounting block material: Anodized aluminum |
69479 |

