Product BI3U-EM08-AN6X-H1341
Inductive Sensor
Ident. no.: 4602422- Threaded barrel, M8 x 1
- Stainless steel, 1.4427 SO
- Factor 1 for all metals
- Protection class IP68
- Resistant to magnetic fields
- Large switching distance
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- M12 x 1 male connector

General data
EAN | 4047101301588 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 8536507000 |
Country of origin | CH |
Weight | 21 g |
Technical Data
Design | Threaded barrel |
Construction size | M8 x 1 |
Rated switching distance | 3 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, NPN |
Switching frequency | 1.0 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless steel, 1.4427 SO |
Ambient temperature | 0…+60 °C |
Protection class | IP68 |
Special features | uprox3, Resistant to magnetic fields, Factor 1 |
Data Sheets
CAD File
Catalog (CAT)
Product Catalog Pages
Product Flyer
Mounting accessories
![]() |
BST-08B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947210 |
![]() |
MBS80
Mounting clamp for smooth barrel sensors; mounting block material: Anodized aluminum |
69479 |