Product NI3-G08-AN6X
Inductive Sensor
Ident. no.: 46028- Threaded barrel, M8 x 1
- Stainless steel, 1.4404
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- Cable connection
General data
EAN | 4047101657494 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | CH |
Weight | 58 g |
Technical Data
Design | Threaded barrel |
Construction size | M8 x 1 |
Rated switching distance | 3 mm |
Mounting | Non-flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, NPN |
Switching frequency | 3.0 kHz |
Electrical connection | Cable |
Cable length (L) | 2.0 m |
Housing material | Metal, 1.4404 (AISI 316L) |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Data Sheets
CAD File
Catalog
Catalog (CAT)
Product Catalog Pages
Mounting accessories
BST-08B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947210 | |
MBS80
Mounting clamp for smooth barrel sensors; mounting block material: Anodized aluminum |
69479 |