Product NI3-EG08-AN6X-0.2-RS4T
Inductive Sensor
Ident. no.: 4602896- M8 × 1 threaded barrel
- Stainless steel, 1.4404
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- Pigtail with M12 × 1 connector

General data
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | CH |
| Weight | 30.41 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M8 x 1 |
| Rated switching distance | 3 mm |
| Mounting | Non-flush |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, NPN |
| Switching frequency | 3.0 kHz |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length (L) | 0.20 m |
| Housing material | Stainless steel, 1.4427 SO |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
CAD File
CAD STP File
Catalog (CAT)
Mounting accessories
|
BST-08B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947210 |
|
MBS80
Mounting clamp for smooth barrel sensors; mounting block material: Anodized aluminum |
69479 |

