Product NI2-G08-AN6X-H1341
Inductive Sensor
Ident. no.: 46033- Threaded barrel, M8 x 1
- Stainless steel, 1.4404
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- M8 x 1 male connector

General data
| EAN | 4047101660753 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | PL |
| Weight | 19 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M8 x 1 |
| Rated switching distance | 2 mm |
| Mounting | Non-flush |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, NPN |
| Switching frequency | 3.0 kHz |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Metal, 1.4404 (AISI 316L) |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

