Product NI8-M18-AP6X/S120 7M
Inductive Sensor
With Increased Temperature Range
Ident. no.: 4611236- Threaded barrel, M18 x 1
- Chrome-plated brass
- S120 = Temperatures up to +120 °C
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection

Inductive Sensor
With Increased Temperature Range
Ident. no.: 4611236
Select Country
Turck worldwide