Product NI14-MT18E-AP6X-H1141/S1589
Inductive Sensor
With Weldguard® coating
Ident. no.: 4611497- Threaded barrel, M18 x 1
- Long version
- Brass, PTFE-coated
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M12 x 1 male connector

General data
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 8536507000 |
Country of origin | DE |
Weight | 61.51 g |
Technical Data
Design | Threaded barrel |
Construction size | M18 x 1 |
Rated switching distance | 14 mm |
Mounting | Non-flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 0.50 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, CuZn, PTFE-coated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | weldguard® |
Data Sheets
Catalog (CAT)
Product Catalog Pages
Mounting accessories
![]() |
BST-18B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947214 |
![]() |
BSS-18
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901320 |