Product NI3.5-Q5.5-RN6X-0.3-VSG3M
Inductive Sensor
Ident. no.: 4613678- Rectangular, height 5.5 mm
- Active face on top
- Plastic, PP
- DC 3-wire, 10…30 VDC
- Normally closed, NPN output
- Pigtail with M5 connector

General data
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | MX |
| Weight | 9.76 g |
Technical Data
| Design | Rectangular |
| Construction size | 28 x 8 x 5.5 mm, Q5.5 |
| Rated switching distance | 3.5 mm |
| Mounting | Non-flush |
| Operating voltage | 10…30 VDC |
| Output function | NC contact, NPN |
| Switching frequency | 2.0 kHz |
| Electrical connection | Cable with connector, M5 × 0.5 |
| Cable length (L) | 0.30 m |
| Housing material | Plastic, PP-GF20 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
CAD File
CAD STP File
Catalog (CAT)
Mounting accessories
|
MW-Q4.7/Q5.5
Mounting bracket for rectangular Q4.7 or Q5.5; material VA 1.4401 |
6945013 |

