Product NI8-M18-AP6X-0.2-PSG3M
Inductive sensor
Ident. no.: 4614396- M18 × 1 threaded barrel
- Chrome-plated brass

General data
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 56.74 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M18 x 1 |
| Mounting | Non-flush |
| Cable length (L) | 2.0 m |
| Housing material | Metal, CuZn, Chrome-plated |
Data Sheets
CAD STP File
Catalog (CAT)
Individual data sheet
Mounting accessories
|
BST-18B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947214 |
|
BSS-18
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901320 |

