Product NI8-M18-AN6X-H1141
Inductive Sensor
Ident. no.: 46148- Threaded barrel, M18 x 1
- Chrome-plated brass
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- M12 x 1 male connector

General data
| EAN | 4047101141757 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 47 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M18 x 1 |
| Rated switching distance | 8 mm |
| Mounting | Non-flush |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, NPN |
| Switching frequency | 0.50 kHz |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
CAD File
Catalog (CAT)
Product Catalog Pages
Mounting accessories
|
BST-18B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947214 |
|
BSS-18
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901320 |

