Product BI5-EM18-AP6/S907 7M
Inductive Sensor
With Increased Temperature Range
Ident. no.: 4617426- Threaded barrel, M18 x 1
- Stainless steel, 1.4571
- Temperatures up to +160 °C
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection

General data
| EAN | 4047101170955 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536504000 |
| Country of origin | CH |
| Weight | 295 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M18 x 1 |
| Rated switching distance | 5 mm |
| Mounting | Flush |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Switching frequency | 0.20 kHz |
| Electrical connection | Cable |
| Cable length (L) | 7.0 m |
| Housing material | Stainless steel, 1.4571 (AISI 316Ti) |
| Ambient temperature | -25…+160 °C |
| Protection class | IP68/IP69K |
| Special features | Pressure resistant |

