Product BIM-PST-AP6X-0.2-PSG3 W/KLP80
Magnetic Field Sensor
For Pneumatic Cylinders
Ident. no.: 4624089- Rectangular, height 16 mm
- Active face in front
- Plastic, PA12‐GF30
- Magnetic-inductive sensor
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Pigtail with male end, M8 x 1

General data
eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
Technical Data
Design | Rectangular |
Construction size | 23 x 14 x 16 mm, PST |
Cylindrical design | Round cylinder |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Electrical connection | Cable with connector, M8 × 1 |
Cable length (L) | 0.20 m |
Housing material | Plastic, PA12-GF30 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Data Sheets
CAD File
CAD STP File
Catalog (CAT)
Mounting accessories
![]() |
KLP 25 MONTAGESET
Mounting on round cylinders; cylinder diameter 8…25 mm; material: Metal CuZn; two tie bolts (material: Metal CuZn), cylinder screw M3 x 20 |
69653 |
![]() |
KLP 80-VA
Mounting on round cylinders; cylinder diameter 25…80 mm; material: Metal A2 1.4301 (AISI 304); two tie bolts (material: Metal CuZn, alternatively metal A2 1.4301 / AISI 304) cylinder screw M3 x 20; (DIN 912-A20) |
69654 |
![]() |
KLP 200-VA
Mounting on round cylinders; cylinder diameter 80…200 mm material: Metal A2 1.4301 (AISI 304); two tie bolts (material: Metal CuZn, alternatively metal A2 1.4301 / AISI 304) cylinder screw M3 x 20; (DIN 912-A20) |
6965302 |