Product NI4U-Q8SE-AN6X-V1131
Inductive Sensor
With Extended Switching Distance
Ident. no.: 4635810- Rectangular, height 8 mm
- Active face on top
- Factor 1 for all metals
- Increased switching distance
- Protection class IP68
- Resistant to magnetic fields
- Auto-compensation protects against pre-damping
- Flush mounted installation on up to 4 sides
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- M8 x 1 male connector

General data
| EAN | 4047101158632 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | PL |
| Weight | 8 g |
Technical Data
| Design | Rectangular |
| Construction size | 40 x 8 x 8 mm, Q8SE |
| Rated switching distance | 4 mm |
| Mounting | Non-flush |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, NPN |
| Switching frequency | 1.0 kHz |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Plastic, PP, Yellow |
| Ambient temperature | -30…+85 °C |
| Protection class | IP68 |
| Special features | uprox+, Factor 1, Resistant to magnetic fields |

