Product BI5-EG18-AN6X/S97-S703 4M
Inductive Sensor
With Extended Temperature Range
Ident. no.: 4641501- Threaded barrel, M18 x 1
- Stainless steel, 1.4301
- Temperatures up to -40 °C
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- Cable connection

General data
EAN | 4047101100785 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | PL |
Weight | 208 g |
Technical Data
Design | Threaded barrel |
Construction size | M18 x 1 |
Rated switching distance | 5 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, NPN |
Switching frequency | 0.50 kHz |
Electrical connection | Cable |
Cable length (L) | 4.0 m |
Housing material | Stainless steel, 1.4301 (AISI 304) |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |