Product BI2-EG08K-RN6X
Inductive Sensor
With Increased Switching Distance
Ident. no.: 4669406- M8 × 1 threaded tube
- Stainless steel, 1.4305 (AISI 303)
- Large sensing range
- DC 3-wire, 10…30 VDC
- NC contact, NPN output
- Cable connection

General data
EAN | 4047101159028 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | LK |
Weight | 43 g |
Technical Data
Design | Threaded barrel |
Construction size | M8 x 1 |
Rated switching distance | 2 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NC contact, NPN |
Switching frequency | 3.0 kHz |
Electrical connection | Cable |
Cable length (L) | 2.0 m |
Housing material | Stainless steel, 1.4305 (AISI 303) |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Sn + |
Data Sheets
CAD File
Catalog (CAT)
Mounting accessories
![]() |
BST-08B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947210 |
![]() |
MBS80
Mounting clamp for smooth barrel sensors; mounting block material: Anodized aluminum |
69479 |