Product BI2-EG08K-AP6X-0.2-PSG3
Inductive Sensor
With Increased Switching Distance
Ident. no.: 4669496- Threaded barrel, M8 × 1
- Stainless steel, 1.4305 (AISI 303)
- Large sensing range
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Pigtail M8 × 1 with snap-lock connector

General data
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 8536507000 |
Country of origin | LK |
Weight | 18.38 g |
Technical Data
Design | Threaded barrel |
Construction size | M8 x 1 |
Rated switching distance | 2 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 3.0 kHz |
Electrical connection | Cable with connector, M8 × 1 |
Cable length (L) | 0.20 m |
Housing material | Stainless steel, 1.4305 (AISI 303) |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Sn + |