Product BIM-KST-AP6X
Magnetic Field Sensor
For Pneumatic Cylinders
Ident. no.: 46740- Rectangular, height 17 mm
- Front active face
- Metal/plastic, GD-Zn/Al/PA12-GF30
- Magnetic-inductive sensor
- DC 3‐wire, 10…30 VDC
- NO contact, PNP output
- Cable connection

General data
| EAN | 4047101103540 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 8543709100 |
| Country of origin | DE |
| Weight | 119 g |
Technical Data
| Design | Rectangular |
| Construction size | 37 x 16 x 17 mm, KST |
| Cylindrical design | Round cylinder |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Cable |
| Cable length (L) | 2.0 m |
| Housing material | Metal/plastic, GD-ZN/Al/PA12-GF30 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
CAD File
Catalog
Catalog (CAT)
Product Catalog Pages
Quick Start Guide
Mounting accessories
|
KST-SB170
Clip collar for mounting magnetic field sensors on round cylinders; cylinder diameter 8…25 mm, material: Metal A2 1.4301 (AISI 304) |
46737 |
|
KST-SB335
Clip collar for mounting magnetic field sensors on round cylinders; cylinder diameter 8…80 mm, material: Metal A2 1.4301 (AISI 304) |
46738 |

