Product BIM-UNR-AP6X-0.6-PSG3M W/M
Magnetic Field Sensor
For Pneumatic Cylinders
Ident. no.: 4685715- For C-groove cylinders without mounting accessories
- Optional accessories for mounting on other cylindrical housings.
- One-hand mounting possible
- Stable mounting
- Magneto-resistive sensor
- DC 3-wire, 11…30 VDC
- NO contact, PNP output
- Pigtail with M8 × 1 male connector

General data
| EAN | 4047101296396 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 8536504000 |
| Country of origin | DE |
| Weight | 10 g |
Technical Data
| Design | Rectangular |
| Construction size | 18 x 2.9 x 4.6 mm, UNR |
| Cylindrical design | C-groove cylinder |
| Operating voltage | 11…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length (L) | 0.60 m |
| Housing material | Plastic, PP |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
CAD File
CAD STP File
Catalog (CAT)
Product Flyer
Mounting accessories
|
KLR2-UNR
Mounting bracket for mounting magnetic field sensors on round cylinders |
100000596 |
|
ASB-4
Clip collar for mounting brackets for magnetic field sensors on round cylinders; cylinder diameter: 28…39 mm; other lengths are available under designations ASB-1 to ASB-9 |
6965104 |

