Product BIM-UNR-AP6X 7M W/M
Magnetic Field Sensor
For Pneumatic Cylinders
Ident. no.: 4685846- For C-groove cylinders without mounting accessories
- Optional accessories for mounting on other cylindrical housings.
- One-hand mounting possible
- Stable mounting
- Magneto-resistive sensor
- DC 3-wire, 11…30 VDC
- NO contact, PNP output
- Cable connection

General data
EAN | 4047101246797 |
eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | PL |
Weight | 50 g |
Technical Data
Design | Rectangular |
Construction size | 18 x 2.9 x 4.6 mm, UNR |
Cylindrical design | C-groove cylinder |
Operating voltage | 11…30 VDC |
Output function | NO contact, PNP |
Electrical connection | Cable |
Cable length (L) | 7.0 m |
Housing material | Plastic, PP |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD File
Catalog
Catalog (CAT)
Product Flyer
Mounting accessories
![]() |
KLR2-UNR
Mounting bracket for mounting magnetic field sensors on round cylinders |
100000596 |
![]() |
ASB-4
Clip collar for mounting brackets for magnetic field sensors on round cylinders; cylinder diameter: 28…39 mm; other lengths are available under designations ASB-1 to ASB-9 |
6965104 |