Product NI10-G18-AP6X-B1341
Inductive Sensor
Ident. no.: 46964- Threaded barrel, M18 x 1
- Chrome-plated brass
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- 7/8" male connector

General data
| EAN | 4047101105087 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 104 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M18 x 1 |
| Rated switching distance | 10 mm |
| Mounting | Non-flush |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Switching frequency | 0.50 kHz |
| Electrical connection | Connector, 7/8″ |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

