Product BI5-G18-AP6X-B1441 50MM
Inductive Sensors
Ident. no.: 4696799- M18 × 1 threaded barrel
- Chrome-plated brass
General data
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 123 g |
Technical Data
Design | Threaded barrel |
Construction size | M18 x 1 |
Rated switching distance | 5 mm |
Mounting | Flush |
Switching frequency | 0.50 kHz |
Housing material | Metal, CuZn, Chrome-plated |