Product BI1.5-G08-AN7X-0.2-PSG3M
Inductive Sensor
Ident. no.: 4701196- Threaded barrel, M8 x 1
- Stainless steel, 1.4404
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- TTL compatible
- Pigtail with male end M8 x 1

General data
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 8536507000 |
Country of origin | CH |
Weight | 25.42 g |
Technical Data
Design | Threaded barrel |
Construction size | M8 x 1 |
Rated switching distance | 1.5 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, NPN |
Switching frequency | 3.0 kHz |
Electrical connection | Cable with connector, Ø 8 mm |
Cable length (L) | 0.20 m |
Housing material | Metal, 1.4404 (AISI 316L) |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |