Product MS96-11EX0-R/115VAC
Processor Unit
For the Connection of FCS Product Series Ex Flow Sensors
Ident. no.: 5231402- single-channel signal processor MS96
- for connection of an intrinsically safe flow control sensor in zone 0
- adjustment via potentiometer
- 6 LEDs for display of the flow state
- intrinsically safe control circuit, [EExia] IIC
- switch-off delay adjustable in a range of 0…25 s
- wire-break monitoring
- 99…121 VAC
- Changeover contact, relay output
- ATEX category II (1) G, Ex Zone 0
- ATEX category II (1) D, Ex Zone 20

General data
| EAN | 4047101171235 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 8536504000 |
| Country of origin | CH |
| Weight | 416 g |
Technical Data
| Design | Signal processor |
| Operating voltage | 99…121 VAC |
| Output function | Complementary contact, Relay output |
| Electrical connection | Terminal chamber |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -20…+60 °C |
| Protection class | IP20 |
| Approvals | ATEX II 1 G, ATEX II 2 G, ATEX II 3 G, ATEX II 1 D, ATEX II 2 D, ATEX II 3 D |

