Product JBBS-48SC-M613/EX
IP67 Junction Box, 6-Channel
PROFIBUS-PA
Ident. no.: 6611415- Junction box for wall mounting with stainless steel 7/8" flange connections
- Short-circuit protection per drop line/spur
- Integrated terminating resistor (activatable)
- Cable shielding: Capacitive or direct connection to housing potential selectable via switch
- Isolated support terminal for optional protective conductor incorporated in cable
- Powder-coated die-cast aluminium housing
- Pressure compensation element protects against condensation
- Connection of the housing potential via M5 x 1 bolt
- Entity and FISCO compliant according to IEC 60079-11

General data
| EAN | 4047101005981 |
| eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
| Customs tariff number | 8536908585 |
| Country of origin | DE |
| Weight | 945 g |
Technical Data
| Fieldbus Protocol | PROFIBUS-PA |
| Connection technology signal | 7/8” |
| Device type | Active fieldbus junction box |
| Ambient temperature | -30…+70 °C |
| Protection class | IP67 |
| Approvals | ATEX |

