Product JBBS-49-E613/EX
IP67 Junction Box, 6-Channel
FOUNDATION Fieldbus
Ident. no.: 6611427- Junction box for wall mounting with stainless steel M12 flange connections
- Integrated terminating resistor (activatable)
- Cable shielding: Capacitive or direct connection to housing potential selectable via switch
- Isolated support terminal for optional protective conductor incorporated in cable
- Powder-coated die-cast aluminium housing
- Pressure compensation element protects against condensation
- Connection of the housing potential via M5 x 1 bolt
- Entity and FISCO compliant according to IEC 60079-11

General data
EAN | 4047101006049 |
eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
Customs tariff number | 85369095000 |
Country of origin | DE |
Weight | 795 g |
Technical Data
Fieldbus Protocol | FOUNDATION fieldbus |
Connection technology signal | M12 |
Device type | Passive fieldbus junction box |
Ambient temperature | -30…+70 °C |
Protection class | IP67 |
Approvals | ATEX |