Product JRBS-40SC-6C/EX
IP20 Junction Box, 6-Channel
FOUNDATION Fieldbus and PROFIBUS-PA
Ident. no.: 6611452- Junction box for DIN rail mounting
- Short-circuit protection per drop line/spur
- Switch-in terminating resistor
- Cable shielding: Capacitive or direct connection with housing potential selectable via switch
- aluminium housing
- Entity and FISCO compliant according to IEC 60079-11

General data
| EAN | 4047101203110 |
| eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 243 g |
Technical Data
| Fieldbus Protocol | FOUNDATION fieldbus, PROFIBUS-PA |
| Connection technology signal | Cage clamp terminal |
| Device type | Active fieldbus junction box |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
| Approvals | ATEX, Ex-Approval |
Data Sheets
Approval
| PTB 05 ATEX 2002 | 495 KB |
| Manufacturer declaration TURCK EX-13002H X | 1213 KB |
| EC declaration of conformity | 322 KB |
| CCC-2021322313003651 | 1616 KB |
| FM-ID3025465 | 122 KB |

