Product JRBS-40SC-8C/EX
IP20 Junction Box, 8-Channel
FOUNDATION Fieldbus and PROFIBUS-PA
Ident. no.: 6611453- Junction box for DIN rail mounting
- Short-circuit protection per drop line/spur
- Switch-in terminating resistor
- Cable shielding: Capacitive or direct connection with housing potential selectable via switch
- aluminium housing
- Entity and FISCO compliant according to IEC 60079-11

General data
EAN | 4047101203127 |
eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
Customs tariff number | 8536504000 |
Country of origin | CN |
Weight | 290 g |
Technical Data
Fieldbus Protocol | FOUNDATION fieldbus, PROFIBUS-PA |
Connection technology signal | Cage clamp terminal |
Device type | Active fieldbus junction box |
Ambient temperature | -25…+70 °C |
Protection class | IP20 |
Approvals | ATEX, Ex-Approval |
Data Sheets
Approval
PTB 05 ATEX 2002 | 495 KB |
Manufacturer declaration TURCK EX-13002H X | 1213 KB |
EC declaration of conformity | 322 KB |
CCC-2021322313003651 | 1616 KB |
FM-ID3025465 | 122 KB |