Product MBD40-4R/EX
Multibarrier, 4-Channel
FOUNDATION Fieldbus and PROFIBUS-PA
Ident. no.: 6611701- Galvanically separated Ex e bus cables and Ex i outputs
- Temperature range: ‐40…+75 °C(‐40…+167 °F)
- Integrated terminating resistor (optional activation)
- output data: 10V/40mA (short-circuit proof)
- Entity and FISCO compliant acc. to 60079‐27

General data
EAN | 4047101226294 |
eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
Customs tariff number | 85369095000 |
Country of origin | DE |
Weight | 945 g |
Technical Data
Fieldbus Protocol | FOUNDATION fieldbus, PROFIBUS-PA |
Device type | Multibarrier |
Ambient temperature | -40…+75 °C |
Protection class | IP20 |
Approvals | ATEX, IECEx, FM |