Product BLCDP-6M12LT-2RFID-A-8XSG-PD
BL compact™ fieldbus station for PROFIBUS-DP
Interface for Connection of 2 BL ident Read/Write Heads (HF/UHF) and 8 Configurable Digital PNP Channels
Ident. no.: 6811174- On-machine Compact fieldbus I/O block
- PROFIBUS-DP slave
- 9.6 kbps … 12 Mbps
- Two 5-pole M12, reverse-keyed, connectors for fieldbus connection
- 2 rotary switches for node address
- IP67, IP69K
- M12 I/O connectors
- LEDs indicating status and diagnostics
- Electronics galvanically separated from the field level via optocouplers
- 8 Configurable digital PNP channels, 24 VDC
- Max. 0.5A per channel
- Channel diagnostics
- Selection of filtering times (Input delay)
- Invertible inputs
- Advanced RFID interface
- Software function block (PIB) required for control
- Connection of 2 BL ident® read/write heads
- Max cable length of 50 m

General data
EAN | 4047101198539 |
eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
Customs tariff number | 85389099990 |
Country of origin | US |
Weight | 653 g |
Technical Data
Fieldbus Protocol | PROFIBUS-DP |
Number of channels | 2/8 |
Ambient temperature | -40…+70 °C |
Protection class | IP67/IP69K |
Data Sheets
CAD File
CAD STP File
Catalog
Configuration File
Configuration Manual
Manual
Manual (MN)
Product Flyer
Connectivity accessories — Network
![]() |
RSSW RKSW 455-2M
Cable for PROFIBUS-DP, Extension Cable, M12, Male, Straight, 5-pin, B-Code, M12, Female, Straight, 8-pin, B-Code, Cable length: 2 m, Cable jacket: PVC, Violet, other cable lengths and qualities available, see www.turck.com |
U0350 |
Connectivity accessories — Technology
![]() |
RK 4.5T-2-RS 4.5T/S2501
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 5-pin, M12, Male, Straight, 5-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Yellow, other cable lengths and qualities available, see www.turck.com |
U3-01243 |