Product RSSW RKSW 455-2M
Cable for PROFIBUS-DP
Extension Cable
Ident. no.: U0350- M12, Male, Straight, 5-pin, B-Code
- M12, Female, Straight, 8-pin, B-Code
- Fieldbus Technology Cable
- fieldbus type: PROFIBUS-DP, PVC jacket,Violet, shielded, 2X22 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4

General data
EAN | 4047101021837 |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 204.12 g |
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, M12 × 1, Straight, B-code |
Number of contacts | 5 |
Connector body | Plastic, TPU, Black |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, M12 × 1, Straight, B-code |
Number of contacts | 5 |
Connector body | Plastic, TPU, Black |
Coupling nut | Brass, CuZn, Nickel-plated |
Fieldbus Protocol | PROFIBUS-DP |
Voltage | 250 V |
Current | 4 A |
Cable diameter | Ø 8.51 mm |
Length (L) | 2.0 m |
Cable jacket | PVC, Violet |
Number of Conductors | 2 |
Protection class (When coupled) | IP67 |
Special Features | Tray cableExposed runShielded |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD File
CAD STP File
Catalog (CAT)
Part Number Key
Product Datasheet
Connectivity accessories
![]() |
M12-CORDSETS-MOUNTING-CLIP-(10/BAG)
10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. |
100016882 |