Product M12-CORDSETS-MOUNTING-CLIP-(10/BAG)
Accessories for Actuator/Sensor Cables
Mounting Clip
Ident. no.: 100016882- Material: Plastic, POM, black
- Fits M12 straight and right angle connectors
- Compatible with most legacy designs (Excl: “L” & Armor)
- Includes: Qty(10) Mounting clips & M4x8 Screws

General data
| Customs tariff number | 7318190000 |
| Country of origin | DE |
| Weight | 1100 g |
Technical Data
| Accessory type | Mounting bracket |
| Connector A | , M12 × 1 |

