Product BLCEN-4M12LT-2RFID-A-2RFID-A
BL compact™ fieldbus station for PROFINET®
Interface for Connection of 4 BL ident Read/Write Heads (HF/UHF)
Ident. no.: 6811496- On-machine Compact fieldbus I/O block
- PROFINET slave
- Integrated Ethernet Switch
- 10 Mbps / 100 Mbps supported
- Two 4-pole M12, D-coded, connectors for fieldbus connection
- 2 rotary switches for node address
- IP67, IP69K
- M12 I/O connectors
- LEDs indicating status and diagnostics
- Electronics galvanically separated from the field level via optocouplers
- Advanced RFID interface
- Software function block (PIB) required for control
- Connection of 4 BL ident® read/write heads
- Max cable length of 50 m

General data
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 8536908530 |
| Weight | 562.86 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69K |
Data Sheets
CAD File
CAD STP File
Catalog
Configuration Manual
Configuration Software
Manual
| Commissioning in EtherNet/IP™ | 3442 KB |
| Commissioning in Modbus TCP | 13889 KB |
| Commissioning in PROFINET | 3706 KB |
Technical Support Document (TSD)
Connectivity accessories — Technology
|
RK 4.5T-2-RS 4.5T/S2501
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 5-pin, M12, Male, Straight, 5-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Yellow, other cable lengths and qualities available, see www.turck.com |
U3-01243 |

