Product  FXDP-IM16-0001

Fieldbus I/O module PROFIBUS-DP

16 digital pnp inputs

Ident. no.: 6825401
    • Two inputs per connector
    • Diagnostics can be mapped in user data
    • Input diagnostics per port
    • Fibre-glass reinforced PA6 housing
    • Vibration and shock-resistant
    • Encapsulated module electronics
    • Metal connectors
    • Degree of protection IP67
    • ATEX category II 3 G, Ex Zone 2
#

Data Sheets

CAD File

Configuration File

Manual

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top