Product  FXEN-IOM88-0001-IP/CS30007

Compact fieldbus I/O modules for EtherNet/IP

8 digital PNP inputs

8 digital outputs 1.4 A

Ident. no.: 6825437
    • 8 digital pnp inputs
    • 8 digital outputs 1.4 A
    • For EtherNet/IP applications
    • Intergrated Ethernet switch
    • Supported via FDT/DTM
    • input diagnostics per slot
    • output diagnostics per channel
    • two channels per connector
    • Fibre-glass reinforced PA6 housing
    • Vibration and shock-resistant
    • Encapsulated module electronics
    • Metal connectors
    • Degree of protection IP67
#

Select Country

Turck worldwide

to top