Product BL20-GW-EN
Interface for Modbus TCP
Ident. no.: 6827237- Rotary coding switch to adjust the node address
- Protection class IP20
- 2 x end brackets BL20-WEW35/2-SW
- 1 x end plate BL20-ABPL
- Integrated power supply
- LEDs for display of supply voltage, group and bus errors
- Gateway between the BL20 system and MODBUS TCP
- 10/100 Mbps
- RJ45 female

General data
| EAN | 4047101109528 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 211 g |
Technical Data
| Fieldbus Protocol | Modbus TCP |
| Device type | Gateway |
| Fieldbus connection technology | RJ45 port |
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
| Approvals | cULus |
Data Sheets
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |
CAD File
Catalog
Configuration Software
Firmware
Manual
Manufacturer's Declaration
Product Flyer
Connectivity accessories
|
I/O-ASSISTANT-KABEL-BL20/BL67
RS232 service cable for Gateways with PS2 interface |
6827133 |

