Product BL20-PG-EN-IP
CODESYS 2 Programmable Gateway for the BL20 I/O System
Interface for EtherNet/IP
Ident. no.: 6827248- CODESYS programmable acc.to IEC 61131-3
- Ethernet and RS232 programming interface
- 512 kB program memory
- 32 bit RISC processor
- < 1 ms for 1000 commands
- 3 decimal rotary coding switches
- Protection class IP20
- Integrated power supply
- LEDs for display of supply voltage, group and bus errors
- Gateway between the BL20 system and EtherNet/IP™
- 10/100 Mbps

Data Sheets
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |
CAD File
Configuration File
Configuration Software
Firmware
Manual
| BL20 I/O modules | 56388 KB |
| BL20 prog. EtherNet/IP gateway | 2828 KB |
| BLxx function blocks for CODESYS 2.3 | 1073 KB |
Manufacturer's Declaration
Connectivity accessories
|
I/O-ASSISTANT-KABEL-BL20/BL67
RS232 service cable for Gateways with PS2 interface |
6827133 |

