Product BL20-E-GW-DN
Interface for DeviceNet™
Ident. no.: 6827301- DIP switch for setting the node address
- Protection class IP20
- 2 × end brackets BL20-WEW-35/2-SW
- 1 × end plate BL20-ABPL
- 1 × open-style connector
- Integrated power supply
- LEDs for display of supply voltage, group and bus errors
- Gateway between the BL20 system and DeviceNet
- 125/250/500 kbps
- Connection to DeviceNet established via open-style connector

General data
| EAN | 4047101203448 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 167 g |
Technical Data
| Fieldbus Protocol | DeviceNet |
| Device type | Gateway |
| Fieldbus transmission rate | 125/250/500 kbps |
| Fieldbus connection technology | Open style connector |
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
| Approvals | cULus |
Data Sheets
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |
CAD File
Catalog
Configuration File
Firmware
Manual
Manufacturer's Declaration
Mounting accessories
|
BL20-ABPL (2 PCS.)
End plate for a BL20 station after the last I/O module (2 pieces) |
6827123 |
|
BL20-WEW-35/2-SW (10 PCS.)
End bracket for fixation of a BL20 station (10 pieces) |
6827124 |
Connectivity accessories
|
I/O-ASSISTANT-KABEL-BL20/BL67
RS232 service cable for Gateways with PS2 interface |
6827133 |

