Product PS250R-609-LUUPN8X-H1141
Pressure Transmitter (Front-Flush)
With Voltage Output and PNP/NPN Transistor Switching Output
Ident. no.: 6833038- Front-flush mounted diaphragm
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa…)
- Peak pressure memory
- Pressure range 0…250 bar rel.

Data Sheets
CAD File
Configuration File
Configuration Software
Manual
PS Pressure Sensors Instructions for Use | 890 KB |
TS Series IO-Link Parameters | 341 KB |
IO-Link — Simple, Consistent, Efficient | 1266 KB |
PS — IO-Link parameters | 311 KB |
Manufacturer's Declaration
Quick Start Guide
Mounting accessories
![]() |
PTS-COVER
Protective housing |
A9350 |
Functional accessories
![]() |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
![]() |
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |