Product PS010V-303-LI2UPN8X-H1141
Pressure sensor
With Analog Output and PNP/NPN Transistor Switching Output
Output 2 Reprogrammable as Switching Output
Ident. no.: 6833406- Rigid process connection, non-rotatable body
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range -1…10 bar rel.
General data
EAN | 4047101204391 |
eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
Customs tariff number | 90262020000 |
Country of origin | DE |
Weight | 248 g |
Technical Data
Design | With display |
Process connection | 1/4″ NPT-18 male thread |
Pressure type | Relative pressure |
Pressure range bar | -1…10 bar |
Pressure range psi | -14.5…145.04 psi |
Operating voltage | 18…30 VDC |
Electrical output | Current output (3-wire), 2 × switching output |
Voltage output | 0…10 V |
Current output | 4…20 mA |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless-steel/Plastic, 1.4305 (AISI 303) |
Pressure transducer material | Ceramic Al₂O₃ |
Medium temperature | -40…+85 °C |
Ambient temperature | -40…+80 °C |
Protection class | IP67/IP69K |
Approvals | CE, Metrological certification (RUS), cULus |
Data Sheets
Approval
CAD File
Catalog
Catalog (CAT)
Configuration File
Configuration Software
Manual
PS Pressure Sensors Instructions for Use | 890 KB |
PS Series IO-Link Parameters | 341 KB |
IO-Link — Simple, Consistent, Efficient | 1266 KB |
PS — IO-Link parameters | 312 KB |
Quick Start Guide
Mounting accessories
PTS-COVER
Protective housing |
A9350 |
Functional accessories
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 | |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |