Product FCI-D04A4P-AP8X-H1141
Flow Monitoring
Inline Sensor with Integrated Processor
Ident. no.: 6870640- Flow sensor for liquid media
- Calorimetric principle
- Adjustment via potentiometer
- LED band
- Operating range 0.01…1 l/min
- DC 3-wire, 19.2…28.8 VDC
- NO contact, PNP output
- Connector device, M12 × 1

General data
| EAN | 4047101174595 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 8536507000 |
| Country of origin | CN |
| Weight | 315 g |
Technical Data
| Function | Flow monitoring |
| Design | Inline |
| Process connection | G 1/4'' |
| Medium | liquids |
| Detection type | Calorimetric |
| Operating voltage | 19.2…28.8 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Sensor material | Stainless steel |
| Housing material | Plastic, PBT |
| Medium temperature | 0…+80 °C |
| Ambient temperature | 0…+60 °C |
| Protection class | IP67 |
| Approvals | UL |

